HUBBELL POWER SYSTEMS
HPS_ID_C1HCA2C18_PRODIMAGE
HPS_ID_C1HCA2C18_PRODIMAGE

POLE MOUNTED CUTOUT/ARRESTER BRACKET, 1 POSITION, 18in EXTENSION

Brand:

Chance

Catalog ID:

C1HCA2C18

Bolted pole mounted bracket for mounting cutouts and/or arresters. Offered in several mounting configurations and pole offset distances.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bracket is 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

Product details

General

Catalog Number

C1HCA2C18

Material

6061-T6 Aluminum

Style

Single L Bracket Mounting

UPC

096359499244

Dimensions

Distance From Pole

18 in

Weight

4.6 lb

Logistics

Carton Quantity

10

Resources and downloads