HUBBELL POWER SYSTEMS
Image of PSC2060724 DUAL POSITION CUTOUT/ARRESTER BRACKET COMPONENT, 12in SPACING
Image of PSC2060724 DUAL POSITION CUTOUT/ARRESTER BRACKET COMPONENT, 12in SPACING

DUAL POSITION CUTOUT/ARRESTER BRACKET COMPONENT, 12in SPACING

Brand:

Chance

Catalog ID:

PSC2060724

Spacer bar component attaches to bracket with 1/2" hardware to create dual mounting positions for cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Equipment mounting holes are spaced 12" apart
  • Includes two captive 1/2" x 2" bolts with hex nut, tooth lockwasher and split lockwasher
  • 3/8" x 2" steel, galvanized per ASTM A-153

Product details

General

Catalog Number

PSC2060724

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Two-Position Strap

Type

Component

UPC

096359461449

Dimensions

Distance From Pole

N/A

Weight

3.2 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

15

Pallet Quantity

540

Resources and downloads

Specifications

Sales Drawings