HUBBELL POWER SYSTEMS
Image of C2060190 DUAL POSITION CUTOUT/ARRESTER BRACEKT COMPONENT, 9in SPACING
Image of C2060190 DUAL POSITION CUTOUT/ARRESTER BRACEKT COMPONENT, 9in SPACING

DUAL POSITION CUTOUT/ARRESTER BRACEKT COMPONENT, 9in SPACING

Brand:

Chance

Catalog ID:

C2060190

Spacer bar component attaches to bracket with 1/2" hardware to create dual mounting positions for cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Equipment mounting holes are spaced 9" apart
  • Includes two captive 1/2" x 1-1/2" bolts with hex nut, tooth lockwasher and split lockwasher
  • 1/4" x 2" steel, galvanized per ASTM A-153

Product details

General

Catalog Number

C2060190

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Two-Position Strap

Type

Component

UPC

096359014072

Dimensions

Dimensions

11.000 in x 2.000 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

11 in

Weight

1.86 lb

Width

2 in

Logistics

Pallet Quantity

720

Resources and downloads

Specifications

Sales Drawings