HUBBELL POWER SYSTEMS
Image of DM20S1 CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER L-BRACKET, 5in EXTENSION
Image of DM20S1 CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER L-BRACKET, 5in EXTENSION

CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER L-BRACKET, 5in EXTENSION

Brand:

Chance

Catalog ID:

DM20S1

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 1-1/2" and one 2" captive carriage bolts with hex nut, tooth washer and single coil lockwasher
  • L-bracket is 3/8" x 2"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DM20S1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Crossarm Mounted

UPC

096359498582

Dimensions

Distance From Pole

N/A

Weight

3.26 lb

Logistics

Pallet Quantity

360

Resources and downloads

Specifications