HUBBELL POWER SYSTEMS
HPS_ID_DM55B2_PRODIMAGE
HPS_ID_DM55B2_PRODIMAGE

CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 2-1/4in EXTENSION

Brand:

Chance

Catalog ID:

DM55B2

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 5-1/2" bolts for crossarm attachment
  • L-bracket is 3/8" x 1-3/4"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

DM55B2

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Crossarm Mounted

UPC

096359370116

Dimensions

Distance From Pole

N/A

Weight

3.2 lb

Logistics

Pallet Quantity

480

Resources and downloads