HUBBELL POWER SYSTEMS
HPS_PPHID_561383_PRODIMAGE
HPS_PPHID_561383_PRODIMAGE

3 PHASE CURVED EQUIPMENT MOUNT, 2-POSITION HORIZONTAL FITTINGS, 34in END to END SPACING

Brand:

Chance

Catalog ID:

CR3CACB

Bracket for 3-phase pole mounting of cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Compact curved design
  • Lighweight aluminum
  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw in base and two 1/2" lag screws in braces
  • Material: 6061-T6 aluminum

Product details

General

Catalog Number

CR3CACB

Style

2 Bolt Horizontal Equipment Mounting Fitting

Type

Equipment Brackets

UPC

096359534617

Dimensions

Distance From Pole

12.75 in

Logistics

Carton Quantity

2 EA

Resources and downloads