HUBBELL POWER SYSTEMS
HPS_ID_561390_PRODIMAGE
HPS_ID_561390_PRODIMAGE

BRACKET, POST INSULATOR

Brand:

Chance

Catalog ID:

9183

Uni-Brackets are a low-cost method of mounting three post-type insulators atop a pole, completely eliminating the crossarm. The brackets requires two 3 /4" bolts for attachment. The top hole is slotted, 11/16" x 2 1/4". Uni-Brackets fit poles having a pole diameter from 6" to 8 1 /2".

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Insulator mounting positions have 11/16" holes for 5/8" dia. insulator studs
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

9183

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Pole Top & Side Mount

Type

Bracket

UPC

096359076230

Dimensions

Distance From Pole

N/A

Weight

20.58 lb

Conductor Related

Conductor - AL Str Size

3500 kcmil;3640 kcmil

Conductor - AL Str Size Range

3500 kcmil-3640 kcmil

Logistics

Pallet Quantity

60

Resources and downloads

Specifications

Sales Drawings