HUBBELL POWER SYSTEMS
HPS_ID_CBPMM2K_PRODIMAGE
HPS_ID_CBPMM2K_PRODIMAGE

BANDED SINGLE POSITION PRIMARY METER MOUNT, REGULAR-DUTY

Brand:

Chance

Catalog ID:

CBPMM2K

Lightweight bracket for banded pole mounting of one primary meter.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Pre-drilled equipment mounting holes or can be custom drilled at job site
  • 6061-T6 aluminum material

Product details

General

Catalog Number

CBPMM2K

Material

Aluminum

Style

1 Position Bracket, Regular Duty Bracket

UPC

096359499282

Dimensions

Distance From Pole

N/A

Weight

15.69 lb

Resources and downloads

Specifications