HUBBELL POWER SYSTEMS
Image of CR3CSA48 CURVED SWITCH BRACKET, 3 PHASE
Image of CR3CSA48 CURVED SWITCH BRACKET, 3 PHASE

CURVED SWITCH BRACKET, 3 PHASE

Brand:

Chance

Catalog ID:

CR3CSA48

Three phase switch bracket is mounted to pole with 5/8" hardware. Mounting holes are spaced 19" apart.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Shipped completely assembled
  • Includes stainless steel ground lug
  • Pole braces provide extra regidity
  • Includes for position for mounting 3 arresters
  • 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

Product details

General

Catalog Number

CR3CSA48

EU RoHS Indicator

No

Material

6061-T6 Aluminum

UPC

096359513704

Dimensions

Distance From Pole

N/A

Weight

38 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

2

Resources and downloads