HUBBELL POWER SYSTEMS
Image of C15M39CLGLB34 TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/29in LUG SPACING
Image of C15M39CLGLB34 TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/29in LUG SPACING
play

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/29in LUG SPACING

Brand:

Chance

Catalog ID:

C15M39CLGLB34

Aluminum, banded style transformer bracket for mounting 3 transformers with 29" lug spacing. Can be field adjusted to 15" and 22" spacing.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Lightweight 6061-T6 aluminum

Product details

General

Catalog Number

C15M39CLGLB34

Material

6061-T6 Aluminum

Type

Banded Pole Mount Bracket

UPC

096359584421

Dimensions

Distance From Pole

9 in

Logistics

Pallet Quantity

2

Resources and downloads

Specifications

Videos

play
CHANCE Banded Transformer Bracket