HUBBELL POWER SYSTEMS
Image of C15M3969 TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE with NEMA A and B LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES
Image of C15M3969 TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE with NEMA A and B LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES
play

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE with NEMA A and B LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

Brand:

Chance

Catalog ID:

C15M3969

Aluminum, banded style transformer bracket for mounting 3 transformers with NEMA A or B lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for type A or B transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 1,950 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 1,600 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,350 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

Product details

General

Catalog Number

C15M3969

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Banded Pole Mount Bracket

UPC

096359294306

Dimensions

Distance From Pole

  • 9 in
  • 6 in

Weight

49 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

6

Resources and downloads

Specifications

Videos

play
CHANCE Banded Transformer Bracket