HUBBELL POWER SYSTEMS
HPS_ID_C2120001_PRODIMAGE
HPS_ID_C2120001_PRODIMAGE

TRANSFORMER BRACKET, 2-POSITION, STEEL RACK STYLE with NEMA A and B LUG SPACING

Brand:

Chance

Catalog ID:

C2120001

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Mounts to pole with two 3/4" thru-bolts
  • Mounting hole spacing is 18-3/4"
  • Includes cup-washer style ground clamp
  • Galvanized per ASTM A-153
  • RUS Listed, dm - Bracket, transformer

Product details

General

Catalog Number

C2120001

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bolted Pole Mount Bracket

UPC

096359014539

Dimensions

Dimensions

27.000 in x 8.000 in x 5.000 in

Distance From Pole

N/A

Height

5 in

Length

27 in

Weight

29.4 lb

Width

8 in

Certifications And Compliance

Industry Standard(s)

ANSI C57.12.20

RUS Listed Reference

dm - Bracket, transformer

Logistics

Pallet Quantity

40

Resources and downloads