HUBBELL POWER SYSTEMS
HPS_ID_C11MW24L_PRODIMAGE
* Representative image
HPS_ID_C11MW24L_PRODIMAGE

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with 15in, 22in and 29in LUG SPACING

Brand:

Chance

Catalog ID:

C11MWC30L

Rack, Wing

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 2,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 1,640 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,385 lbs. maximum recommended per phase for 3 simultaneous loads
  • Bracket can be field adjusted for 15", 22" or 28" lug spacing
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

Product details

General

Catalog Number

C11MWC30L

Material

6061-T6 Aluminum

Type

Bolted Pole Mount Bracket

UPC

096359564812

Dimensions

Weight

68.6 lb

Logistics

Pallet Quantity

5

Resources and downloads

Specifications