TRANSFORMER BRACKET, 3-POSITION, ALUMINUM RACK STYLE with LIFTING EYE and NEMA A and B LUG SPACING

Brand:

Chance

Catalog ID:

C11MW2412ABLG

Bracket, Transformer

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 2,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 1,640 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,385 lbs. maximum recommended per phase for 3 simultaneous loads
  • Bracket can be field adjusted for NEMA A or B lug spacing
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

Product details

General

Type
Bolted Pole Mount Bracket
UPC
096359583530

Dimensions

Dimensions
26.250 in x 23.000 in x 11.250 in
Height
11.25 in
Length
26.25 in
Weight
35.28 lb
Width
23 in

Logistics

Pallet Quantity
8