HUBBELL POWER SYSTEMS
Image of PSC2060691 TRANSFORMER SECONDARY LEAD BRACKET w/ANSI 53-2 POLYMER SPOOL INSULATOR
Image of PSC2060691 TRANSFORMER SECONDARY LEAD BRACKET w/ANSI 53-2 POLYMER SPOOL INSULATOR

TRANSFORMER SECONDARY LEAD BRACKET w/ANSI 53-2 POLYMER SPOOL INSULATOR

Brand:

Chance

Catalog ID:

PSC2060691

Bracket attaches to lip of transformer tank and supprts lead wires.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Assembled with 1/2" diameter x 6" long bolt
  • Bolt end has a plastic cap
  • Clamp and bolt are hot dip galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2060691

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359486244

Dimensions

Distance From Pole

N/A

Weight

1.45 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

500

Resources and downloads