HUBBELL POWER SYSTEMS
Image of DR1M4 INSULATED SECONDARY RACK SERVICE DROP BRACKET
Image of DR1M4 INSULATED SECONDARY RACK SERVICE DROP BRACKET

INSULATED SECONDARY RACK SERVICE DROP BRACKET

Brand:

Chance

Catalog ID:

DR1M4

Bracket attaches to clevis pin of secondary rack to provide a service drop attachment point.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes gray porcelain insulator
  • Yoke and insulator band are galvanized steel per ASTM A-153

Product details

General

Catalog Number

DR1M4

UPC

096359370482

Dimensions

Dimensions

8.250 in x 3.688 in x 2.125 in

Distance From Pole

N/A

Height

2.125 in

Length

8.25 in

Weight

1.88 lb

Width

3.688 in

Logistics

Pallet Quantity

400

Resources and downloads