HPS_ID_1SBM20H1_PRODIMAGE
* Representative image
HPS_ID_1SBM20H1_PRODIMAGE

Horizontal Pin Standoff Bracket, 12"

Brand:

Chance

Catalog ID:

1SBM12H2

12" Medium Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1" Nylon Threads

  • Pin Type Insulator
  • 1" Nylon Threads

Product details

General

Description - End Fitting
Horizonal Pin
Material - Threads
1" Nylon Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1850 lb
UPC
096359565635

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
12 in
Length
12 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
5.2 lb

Logistics

Carton Quantity
6
Standard Package
1