HUBBELL POWER SYSTEMS
HPS_ID_1SBM20H1_PRODIMAGE
* Representative image
HPS_ID_1SBM20H1_PRODIMAGE

Horizontal Pin Standoff Bracket, 14"

Brand:

Chance

Catalog ID:

1SBM14H4

14" Medium Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1.375" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM14H4

Description - End Fitting

Horizonal Pin

Material - Threads

Lead

Strength Rating - Minimum Ultimate, Longitudinal (L)

1600 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1600 lb

UPC

096359067580

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

14 in

Length

14 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

5.5 lb

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

144

Standard Package

6

Resources and downloads