HUBBELL POWER SYSTEMS
HPS_ID_1SBM20H1_PRODIMAGE
* Representative image
HPS_ID_1SBM20H1_PRODIMAGE

Horizontal Pin Standoff Bracket, 16"

Brand:

Chance

Catalog ID:

1SBM16H4

16" Medium Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1.375" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 1.5" (medium duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM16H4

Description - End Fitting

Horizonal Pin

Material - Threads

Lead

Strength Rating - Minimum Ultimate, Longitudinal (L)

1350 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1400 lb

UPC

096359067689

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

16 in

Length

16 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

5.7 lb

Electrical Ratings

Phase

1-Phase

Logistics

Carton Quantity

6

Pallet Quantity

120

Standard Package

1

Resources and downloads