HUBBELL POWER SYSTEMS
HPS_ID_1SBM20H1_PRODIMAGE
* Representative image
HPS_ID_1SBM20H1_PRODIMAGE

Horizontal Pin Standoff Bracket, 18"

Brand:

Chance

Catalog ID:

1SBH18H4

18" Heavy Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1.375" Lead Threads

  • Horizontal Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBH18H4

Description - End Fitting

Horizonal Pin

EU RoHS Indicator

No

Material - Threads

Lead

Strength Rating - Minimum Ultimate, Longitudinal (L)

1400 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

2300 lb

UPC

096359067177

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

18 in

Length

18 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

8.4 lb

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

60

Standard Package

1

Resources and downloads