HPS_ID_1SBH30V3_PRODIMAGE
* Representative image
HPS_ID_1SBH30V3_PRODIMAGE

Vertical Pin Standoff Bracket, 21" w/ Plastisol

Brand:

Chance

Catalog ID:

1SBM21V1

21" Medium Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Plasticol Coated Threads

  • Pin Type Insulator
  • 1" Plastisol Threads

Product details

General

Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1200 lb
UPC
096359067870

Dimensions

Diameter - Rod / Tube
1.5 in
Dimensions
21.00 in x 2.44 in x 1.41 in
Distance From Pole
21 in
Height
1.41 in
Length
21 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
5.55 lb
Width
2.44 in

Logistics

Pallet Quantity
120
Standard Package
6