HUBBELL POWER SYSTEMS
HPS_ID_6535_PRODIMAGE
* Representative image
HPS_ID_6535_PRODIMAGE

CABLE GUARD, 6in x 8ft, STEEL, U-CABLE STYLE

Brand:

Chance

Catalog ID:

701012478

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Galvanized per ASTM A-153

Product details

General

Catalog Number

701012478

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

14 Gauge Steel

Style

"U" Shape

UPC

096359074083

Dimensions

Distance From Pole

N/A

Length

96 in

Weight

34.3 lb

Certifications And Compliance

CAO Specification Number

6789

Logistics

Pallet Quantity

20

Resources and downloads

Specifications

Sales Drawings