HUBBELL POWER SYSTEMS
HUS_ID_DE6U1_PRODIMAGE
HUS_ID_DE6U1_PRODIMAGE
play
3D View
play
HUS_ID_DE6U1_alt_PRODIMAGE

CABLE RACK INSULATOR PAD for H-SLOT CHANNEL TYPE RACKING, DRY PROCESS PORCELAIN

Brand:

Chance

Catalog ID:

DE6U1

Insulator pads are used with cable racking in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Used on H-Slot and Nob-Loc style racking
  • 3" length x 2-13/16" width
  • Cable radius is 1-7/16"

Product details

General

Catalog Number

DE6U1

Material

Porcelain

UPC

096359369486

Dimensions

Distance From Pole

N/A

Length

3 in

Weight

0.73 lb

Logistics

Pallet Quantity

2000

Resources and downloads

Specifications

Videos

play
360° Image

3D AR Model