HUBBELL POWER SYSTEMS
HPS_PPHID_250843_96.jpg
* Representative image
HPS_PPHID_250843_96.jpg

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 10-1/8in LENGTH, T-STYLE

Brand:

Chance

Catalog ID:

DU5S3

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Ends are upturned to restrain insulator pad
  • Hot dip galvanized per ASTM A-153
  • Use DE11U1 insulator pad

Product details

General

Catalog Number

DU5S3

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359370895

Dimensions

Distance From Pole

N/A

Length

10.13 in

Weight

1.18 lb

Logistics

Pallet Quantity

1680

Resources and downloads

Specifications

Sales Drawings