HPS_ID_C2031133_PRODIMAGE
HPS_ID_C2031133_PRODIMAGE

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 10in LENGTH PVC COATED over GALVANIZING

Brand:

Chance

Catalog ID:

C2031127

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • PVC coating on support hooks avoids the need for porcelain insulator pad
  • 3/16" x 1-1/2" x 1-1/8" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 300 lbs.

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
UPC
096359013341

Dimensions

Dimensions
11.000 in x 1.750 in x 1.250 in
Distance From Pole
N/A
Height
1.25 in
Length
11 in
Weight
1.33 lb
Width
1.75 in

Logistics

Pallet Quantity
1600

Resources and downloads