HUBBELL POWER SYSTEMS
HUS_ID_DU3S3_angle 2_PRODIMAGE
HUS_ID_DU3S3_angle 2_PRODIMAGE
HUS_ID_DU3S3_PRODIMAGE

H-SLOT CHANNEL TYPE UNDERGROUND CABLE SUPPORT HOOK, 17-1/4in LENGTH

Brand:

Chance

Catalog ID:

DU3S3

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Supports 3 insulator pads
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 200 lbs.
  • Use DE3U1 or DE6U1 insulator pads

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359370857

Dimensions

Distance From Pole

N/A

Length

17.25 in

Weight

2.46 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.35

Logistics

Pallet Quantity

750

Resources and downloads