HUBBELL POWER SYSTEMS
HPS_ID_C2031133_PRODIMAGE
HPS_ID_C2031133_PRODIMAGE
Discontinued

DISCONTINUED - T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 4in LENGTH, PVC COATED over GALVANIZING

Brand:

Chance

Catalog ID:

C2030502

DISCONTINUED - SUGGESTED REPLACEMENT C2031131 DOES NOT INCLUDE PVC COATING. Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • DISCONTINUED - SUGGESTED REPLACEMENT C2031131 DOES NOT INCLUDE PVC COATING
  • PVC coating on support hooks avoids the need for porcelain insulator pad
  • 3/16" x 1-1/2" x 1-1/8" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 600 lbs.

Product details

General

Catalog Number

C2030502

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359491934

Dimensions

Distance From Pole

N/A

Length

4 in

Weight

0.48 lb

Logistics

Pallet Quantity

3600

Resources and downloads

Specifications

Sales Drawings