HUBBELL POWER SYSTEMS
HPS_ID_C2031133_PRODIMAGE
* Representative image
HPS_ID_C2031133_PRODIMAGE

T-SLOT CHANNEL TYPE UNDERGROUND CABLE RACK SUPPORT HOOK, 4in LENGTH

Brand:

Chance

Catalog ID:

C2031131

Cable rack support hooks (stanchions) are installed in cable racks to support cable in underground vault applications.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/16" x 1-1/2" x 1-1/8" steel material
  • Holes/slots allow cable to be tied into the support hook
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard, Rated for 600 lbs.
  • Use C2031120 or C2031120P insulator pads

Product details

General

Catalog Number

C2031131

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359013365

Dimensions

Dimensions

4.750 in x 1.500 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

4.75 in

Weight

0.39 lb

Width

1.5 in

Logistics

Pallet Quantity

6000

Resources and downloads

Specifications

Sales Drawings