HUBBELL POWER SYSTEMS
HPS_PPHID_251043_PRODIMAGE
* Representative image
HPS_PPHID_251043_PRODIMAGE

B GUY ROD CLAMP

Brand:

Chance

Catalog ID:

400121372

Clamp is used for above ground extension of existing ground.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Two plates and three bolts are shipped factory assembled
  • Bolts are 5/8" x 2-1/2"
  • Material: Galvanized steel per ASTM A-153

Product details

General

Catalog Number

400121372

EU RoHS Indicator

No

Type

Guy Deadend

UPC

096359070788

Dimensions

Distance From Pole

N/A

Weight

6.79 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

320

Resources and downloads

Specifications

Sales Drawings