HUBBELL POWER SYSTEMS
HPS_ID_7901_ALT4_PRODIMAGE
HPS_ID_7901_ALT4_PRODIMAGE
play

1-BOLT, STRAIGHT, MESSENGER SUSPENSION CLAMP for 5/8" BOLT

Brand:

Chance

Catalog ID:

7901

Cable suspension clamp is used with 5/8" through bolt to support messenger cable at poles with straight runs. Through bolt also serves as clamping member.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Accommondates strand sizes 1/4" through 7/16"
  • Clamp length is 2-1/2"
  • Galvanized steel per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

1 Bolt

Type

Messenger

UPC

096359074601

Dimensions

Distance From Pole

N/A

Weight

0.66 lb

Logistics

Pallet Quantity

3200

Resources and downloads

Specifications

Videos

play
Hubbell® Messenger Installation