HUBBELL POWER SYSTEMS
WIRE ROPE CLIP, 5/8in STRAND SIZE
WIRE ROPE CLIP, 5/8in STRAND SIZE

WIRE ROPE CLIP, 5/8in STRAND SIZE

Brand:

Chance

Catalog ID:

6485

Install wire rope clips per applicable quidelines for deadending strand.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • In compliance with Fereral Specification FF-C-450, Type 1, Class 2
  • Galvanized steel

Product details

General

Catalog Number

6485

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359073338

Dimensions

Dimensions

2.750 in x 2.264 in x 1.114 in

Distance From Pole

N/A

Height

1.114 in

Length

2.75 in

Weight

0.57 lb

Width

2.264 in

Logistics

Pallet Quantity

2200

Resources and downloads

Specifications

Sales Drawings