HPS_ID_400017869_2_PRODIMAGE
HPS_ID_400017869_2_PRODIMAGE

TYPE-C COMMUNICAITONS DEADEND BRACKET

Brand:

Chance

Catalog ID:

400017869

Clevis type bracket and spool insulator and used to deadend communications service drops.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Clevis bracket and insulator are factory assembled
  • Attaches with 3/8" dia. hardware
  • Slotted mounting hole allows bolt to be installed with insulator assembled
  • Bracket is 1/8" x 2" steel galvanized per ASTM A-153

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Type
Insulated Secondary Clevis
UPC
096359070764

Dimensions

Distance From Pole
N/A
Height
1.75 in
Length
2.75 in
Weight
0.75 lb

Logistics

Pallet Quantity
1800

Resources and downloads