HUBBELL POWER SYSTEMS
HPS_PPHID_251023
HPS_PPHID_251023

SPOOL INSULATOR SECONDARY CLEVIS, SAGGER STYLE

Brand:

Chance

Catalog ID:

C2070072

Clevis bracket for spool insulators used in secondary deadend applications. For use with ANSI Class 53-2 spool insulators. No cotter pin required; after insulator is installed, the metal tab is bent downward, securing the clevis pin in place. Replacement component: clevis pin - 450033P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 11/16" x 13/16" dia. mounting hole
  • 5/8" dia. clevis pin
  • Hot dip galvanized per ASTM A-153

Product details

General

Catalog Number

C2070072

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Sagger

Type

Insulated Secondary Clevis

UPC

096359014362

Dimensions

Dimensions

5.500 in x 4.625 in x 3.875 in

Distance From Pole

N/A

Height

3.875 in

Length

5.5 in

Weight

1.49 lb

Width

4.625 in

Logistics

Pallet Quantity

600

Resources and downloads

Specifications

Sales Drawings