HUBBELL POWER SYSTEMS
HPS_ID_0341G531_alt1_PRODIMAGE
HPS_ID_0341G531_alt1_PRODIMAGE

SPOOL INSULATOR SECONDARY DEADEND CLEVIS w/GRAY ANSI 53-1 INSULATOR

Brand:

Chance

Catalog ID:

0341G531

Clevis bracket for spool insulators used in secondary deadend applications. Deadend strength is 2,000 lbs. Used with ANSI Class 53-1 spool insulators. Replacement components: clevis pin - 450026P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 3/16" x 1-1/2" material
  • 11/16" x 3/4" dia. mounting hole
  • 1/2" dia.clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20, item 1

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359266907

Dimensions

Dimensions

5.000 in x 3.625 in x 2.38 in

Distance From Pole

N/A

Height

2.38 in

Length

5 in

Weight

2.04 lb

Width

3.625 in

Logistics

Pallet Quantity

432

Resources and downloads