HUBBELL POWER SYSTEMS
HPS_ID_461_PRODIMAGE
HPS_ID_461_PRODIMAGE

SPOOL INSULATOR SECONDARY DEADEND CLEVIS

Brand:

Chance

Catalog ID:

461

Clevis bracket for spool insulators used in secondary deadend applications. Used with ANSI Class 53-2 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 1-1/2" x 1/2" x 1/2" steel channel material
  • 11/16" x 25/32" mounting hole
  • 5/8" dia. clevis pin
  • hot dip galvanized per ASTM A-153

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359072034

Dimensions

Distance From Pole

N/A

Height

3.25 in

Length

4 in

Weight

1.55 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.20

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings