HUBBELL POWER SYSTEMS
Image of 0322 SPOOL INSULATOR SECONDARY DEADEND CLEVIS,
Image of 0322 SPOOL INSULATOR SECONDARY DEADEND CLEVIS,

SPOOL INSULATOR SECONDARY DEADEND CLEVIS,

Brand:

Chance

Catalog ID:

0322

Clevis bracket for spool insulators used in secondary deadend applications. Minimum ultimate deadend strength is 3,000 lbs. Used with ANSI Class 53-2 or 53-3 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 11/16" dia. mounting hole
  • 5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153

Product details

General

Catalog Number

0322

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359066811

Dimensions

Dimensions

5.375 in x 4.750 in x 3.38 in

Distance From Pole

N/A

Height

3.38 in

Length

5.375 in

Weight

1.82 lb

Width

4.75 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.20

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings