HUBBELL POWER SYSTEMS
HPS_ID_6501_alt1_PRODIMAGE
HPS_ID_6501_alt1_PRODIMAGE

OVALEYE EYENUT, 5/8in

Brand:

Chance

Catalog ID:

6501

Eyenuts are installed on the threaded end of bolts and used in deadend applications. Referred to as "standard" eyenut.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

Forged galvanized steel per ASTM A-153

Product details

General

Catalog Number

6501

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Eyenuts

UPC

096359073352

Dimensions

Distance From Pole

N/A

Weight

0.45 lb

Logistics

Pallet Quantity

3600

Resources and downloads

Specifications

Sales Drawings