text.skipToContent text.skipToNavigation

NUT, Thimbleye®, 3/4"

by CHANCE Utility 

Catalog ID: 400162921

Threaded Thimbleye® ® for attaching to 3/4" thru-bolts or threaded end of straight or angle Thimbleye® bolts for straight-away head guys.Drop-forged galvanized steel. Nuts are contoured to minimize bending and kinking of guy strand.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Type Eyenuts
UPC 096359070887

Dimensions

Distance From Pole N/A
Weight 0.78 lb

Certifications and Compliance

CAO Specification Number 6228

Logistics

Pallet Quantity 3000 EA

Resources/Downloads