HUBBELL POWER SYSTEMS
Image of 8645 BOLT, CARRIAGE, SQ NECK, 1/2in x 5in
Image of 8645 BOLT, CARRIAGE, SQ NECK, 1/2in x 5in

BOLT, CARRIAGE, SQ NECK, 1/2in x 5in

Brand:

Chance

Catalog ID:

8645

Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 3" thread length
  • Includes one square nut
  • Rated tensile strength is 7,800 lbs
  • Galvanized per ASTM A-153
  • Manufacuted in compliance with standards ANSI C135.1 and CAO 7096
  • RUS listed, i - bolt carriage.

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

7800 lb.

UPC

096359075172

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

5 in

Length - Threaded Area

3 in

Weight

0.33 lb

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

i - Bolt, carriage

Logistics

Pallet Quantity

7200

Resources and downloads