HUBBELL POWER SYSTEMS
BOLT, CARRIAGE, SQ NECK, 1/2in x 6in
BOLT, CARRIAGE, SQ NECK, 1/2in x 6in

BOLT, CARRIAGE, SQ NECK, 1/2in x 6in

Brand:

Chance

Catalog ID:

PS8646CW

Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 3" thread length
  • Includes one square nut
  • Rated tensile strength is 1,800 lbs.
  • Galvanized per CSA G164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification and Charpy level 1 impact properties with average minimum energy absorption of 20 joules when tested at -20 degrees C per ASTM A370

Product details

General

Catalog Number

PS8646CW

Coating

Galvanized, CSA G164-M

Material

Steel

Tensile Strength

7575 lb.

UPC

096359573579

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

6 in

Length - Threaded Area

3

Weight

0 lb

Certifications And Compliance

Industry Standard(s)

CSA C83.66

Logistics

Carton Quantity

100 EA

Resources and downloads