HUBBELL POWER SYSTEMS
Image of 8647 BOLT, CARRIAGE, SQ NECK, 1/2in x 7in
Image of 8647 BOLT, CARRIAGE, SQ NECK, 1/2in x 7in

BOLT, CARRIAGE, SQ NECK, 1/2in x 7in

Brand:

Chance

Catalog ID:

8647

Square neck of the round head carriage bolt makes the bolt self-locking during tightening, when mated with a square hole. Offered in a variety of sizes. Commonly referred to as a coach bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 3" thread length
  • Includes one square nut
  • Rated tensile strength is 7,800 lbs
  • Galvanized per ASTM A-153
  • Manufacuted in compliance with standards ANSI C135.1 and CAO 7096
  • RUS listed, i - bolt carriage.

Product details

General

Catalog Number

8647

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

7800 lb.

UPC

096359075202

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

7 in

Length - Threaded Area

4 in

Weight

0.39 lb

Logistics

Pallet Quantity

4800

Resources and downloads

Specifications

Sales Drawings