HUBBELL POWER SYSTEMS
BOLT, DA, 1/2in x 18in, w/4 NUTS
BOLT, DA, 1/2in x 18in, w/4 NUTS

BOLT, DA, 1/2in x 18in, w/4 NUTS

Brand:

Chance

Catalog ID:

8848

Double-arming bolts are used in pairs to "unitize" two crossarms when line constructin requires the strength of double arm construction. Industry slang is D A Bolt.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Full thread with cone pointed ends
  • Includes four square nuts
  • Rated tensile stength is 7,800 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1
  • RUS listed, n, Bolt, double-arming

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

7800 lb.

UPC

096359075653

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

18 in

Weight

1.23 lb

Logistics

Pallet Quantity

2000

Resources and downloads