BOLT, DOUBLE END, 7/8in x 24in, w/2 NUTS

Brand:

Chance

Catalog ID:

PSDE782400

Double end bolts are offered in a variety of lengths for support in double arm applications.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 5" thread length on each end
  • Includes two square nuts, one per end
  • Rated tensile strength is 25,400 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Product details

General

Coating
Galvanized, ASTM A-153
Material
Steel
Tensile Strength
12400 lb.
UPC
096359514763

Dimensions

Diameter
0.88 in
Diameter (Fraction)
7/8 in
Distance From Pole
N/A
Length
24 in
Length - Threaded Area
5
Weight
4.1 lb

Logistics

Carton Quantity
10

Resources and downloads