HUBBELL POWER SYSTEMS
HPS_ID_PSHB120400_PRODIMAGE
HPS_ID_PSHB120400_PRODIMAGE

BOLT, MACHINE, HEX HEAD, 1/2in x 2in

Brand:

Chance

Catalog ID:

PSHB120200

Fastener for general applications that require a hex head style bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 1-1/4" thead length
  • Includes one hex nut
  • Rated tensile strength is 7,800 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Product details

General

Catalog Number

PSHB120200

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359403579

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Dimensions

2.500 in x 0.875 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

2.5 in

Length - Threaded Area

1.25

Weight

0.17 lb

Width

0.875 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Logistics

Carton Quantity

275

Pallet Quantity

9900

Resources and downloads