HUBBELL POWER SYSTEMS
HPS_ID_PSHB120400_PRODIMAGE
HPS_ID_PSHB120400_PRODIMAGE

BOLT, MACHINE, HEX HEAD, 1/2in x 4in

Brand:

Chance

Catalog ID:

PSHB120400

Fastener for general applications that require a hex head style bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • 3" thread length
  • Includes one hex nut
  • Rated tensile strength is 7,800 lbs.
  • Galvanized per ASTM A-153
  • Manufactured in compliance with ANSI C135.1

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

7800 lb.

Type

Machine Bolts

UPC

096359405214

Dimensions

Diameter

0.5 in

Diameter (Fraction)

1/2 in

Distance From Pole

N/A

Length

4 in

Length - Threaded Area

3

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

Logistics

Carton Quantity

150

Resources and downloads