HUBBELL POWER SYSTEMS
HPS_PPHID_251252_96.jpg
* Representative image
HPS_PPHID_251252_96.jpg

BOLT, OVALEYE, 3/4in x 12in

Brand:

Chance

Catalog ID:

29982

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 20,050 lbs.
  • Galvanized steel per ASTM A-153
  • RUS listed o - Bolt, eye, oval

Product details

General

Catalog Number

29982

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

UPC

096359070030

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

15.750 in x 3.000 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

15.75 in

Length - Threaded Area

6 in

Weight

2.28 lb

Width

3 in

Certifications And Compliance

RUS Listed Reference

o - Bolt, eye, oval

Logistics

Pallet Quantity

960

Resources and downloads

Specifications

Sales Drawings