HUBBELL POWER SYSTEMS
Image of PSC2050541 DISCONTINUED - BOLT, OVALEYE, 5/8 X 6, w/COTTER KEY
* Representative image
Image of PSC2050541 DISCONTINUED - BOLT, OVALEYE, 5/8 X 6, w/COTTER KEY
Discontinued

DISCONTINUED - BOLT, OVALEYE, 5/8 X 6, w/COTTER KEY

Brand:

Chance

Catalog ID:

PSC2050541

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • 4" thread length
  • Includes one square nut and cotter key
  • Eye dimensions are 1/2" x 1-1/2" x 2"
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2050541

Material

Steel

UPC

096359727255

Dimensions

Distance From Pole

N/A

Resources and downloads

Sales Drawings