HUBBELL POWER SYSTEMS
Image of 29962 BOLT, OVALEYE, 5/8in x 12in
Image of 29962 BOLT, OVALEYE, 5/8in x 12in

BOLT, OVALEYE, 5/8in x 12in

Brand:

Chance

Catalog ID:

29962

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut
  • Eye dimensions are 5/8" x 1 1/2" x 2"
  • Rated tensile strength is 13,550 lbs.
  • Galvanized steel per ASTM A-153
  • Manufactrured in compliance with ANSI C135.4 and C135.5
  • RUS listed o - Bolt, eye, oval

Product details

General

Catalog Number

29962

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

12400 lb.

UPC

096359069966

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

15.750 in x 2.625 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

15.75 in

Length - Threaded Area

6 in

Weight

1.53 lb

Width

2.625 in

Certifications And Compliance

Industry Standard(s)

ANSI 135.4, 135.5

RUS Listed Reference

o - Bolt, eye, oval

Logistics

Pallet Quantity

1500

Resources and downloads

Specifications

Sales Drawings