HUBBELL POWER SYSTEMS
PPHID-23619_96.jpg
* Representative image
PPHID-23619_96.jpg

Spring Bolt

Brand:

ANDERSON

Catalog ID:

SBA5862475

Spring bolts are typically used to maintain controlled tension within spans of substation strain bus. Associated hardware can be used to connect the assembly to the insulation string.

Spring bolts are typically used to maintain controlled tension within spans of substation strain bus.

  • "Material: Spring-Galvanized steel, Eyebolt-Galvanized steel, Bearing Plate-Galvanized ductile iron, Nuts-Galvanized steel, Cotter Pin-stainless steel
  • Contact factory for other lengths and variations"

Product details

General

Catalog Number

SBA5862475

EU RoHS Indicator

No

Material

Steel

Material - Bearing Plate

Galvanized Ductile Iron

Material - Eyebolt

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Number of Bolt Holes

0

Strength Rating - Ultimate Body

0 lb

UPC

096359325017

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Weight

10.78 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

1600

Resources and downloads