HUBBELL POWER SYSTEMS
BOLT, THIMBLEYE, ANGLE, 5/8in x 16in
BOLT, THIMBLEYE, ANGLE, 5/8in x 16in

BOLT, THIMBLEYE, ANGLE, 5/8in x 16in

Brand:

Chance

Catalog ID:

5016

Used in down guy applications for loop-type deadend attachments.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length and cone pointed end
  • Includes one square nut
  • Internal eye dimensions are 9/16" x 11/16"
  • Rated tensile strength is 12,400 lbs.
  • Hot dip galvanized per ASTM A-153
  • RUS listed, ao - Bolt, strand eye, straight (thimble eye)

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Tensile Strength

12400 lb.

Type

Thimbleye Bolts

UPC

096359072188

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Distance From Pole

N/A

Length

16 in

Length - Threaded Area

6 in

Weight

1.88 lb

Logistics

Pallet Quantity

1250

Resources and downloads